??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
ZARA+ ROUND - Round mirror with resin frame
Bill of material
S783210NE
LOD Destination
LOD Level
Code
S783210NE
Height
cm
Frame finish
Steam-free
Bluetooth
Watt
22 W
Brand Description
INDA
Article Number
S783210NE
Very Short Description 1
INDA Sp.arr.tondo c/luce S783210NE
Very Short Description 2
ZARA+L62xH62xP5 NE
Article Description
Brand: INDA Serie: ZARA+ Specchio d arredo tondo con luce Prod. No.:: S783210NE L62xH62xP5 Aluminium NE
International Code
EAN-13:8021586884565
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Width
62 cm
Depth
5 cm
Weight
12
Series
Zara+
Line
Mirror with Lighting
Model
S783210NE
Intrastat Code
70099200
Collection
Universali
Description Code Level 1
Mirror (Glass 4 mm)
Description Code Level 2
Satin
Pool products
S78
Material structure
Aluminium
Previews
3D
2D
Download CAD models