??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
ZARA+ RECTANGULAR - RECTANGULAR mirror with resin frame
Bill of material
S781210NE
LOD Destination
LOD Level
Code
S781210NE
Width
cm
Frame finish
Steam-free
Bluetooth
Watt
32 W
Brand Description
INDA
Article Number
S781210NE
Very Short Description 1
INDA Sp.arr.rett.c/luce S781210NE
Very Short Description 2
ZARA+L62xH82xP5 NE
Article Description
Brand: INDA Serie: MIRRORS Mirror with Lighting Mirror (Glass 4 mm) Satin border Prod. No.: S781210NE L62xH82xP5 Aluminium NE
International Code
EAN-13:8021586881168
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
82 cm
Depth
5 cm
Series
Zara+
Line
Mirror with Lighting
Model
S781210NE
Intrastat Code
70099200
Collection
Universali
Description Code Level 1
Mirror (Glass 4 mm)
Description Code Level 2
Satin
Pool products
S78
Material structure
Aluminium
Previews
3D
2D
Download CAD models