??
Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAR01_12 - Indexing Pin
Bill of material
ZAR02-M16A
Code
Type
Pin Shape
Spherical Surface Type
Thread Type
Fine Thread
Knob Material
A2017
Main Body Material
Main Body Surface Treatment
Pin Material
Pin Surface Treatment
Pin Hardness
Spring Material
SUS631J1
Lock Nut Material
Lock Nut Surface Treatment
M selection
Pitch (Coarse Teeth)
mm
D
mm
E
mm
S min
mm
d
mm
D Tolerance
-0.02/-0.04
L
mm
L1
mm
L2
mm
L3
mm
L4
mm
S1
mm
S2
mm
R
mm
Load£¨N/min)
Load£¨N/max)
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models