??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAP10_18 - Positioning Column
Bill of material
ZAP13-M3-H1.5
Code
Type
Load
Main Body Material
S45C
Main Body Hardness
29~35HRC
Main Body Surface Treatment
mm
Positioning Column Material
Positioning Column Hardness
Surface Treatment Of Positioning Column
mm
Spring Material
SWP-B
Operating Ambient Temperature
-30-80℃
M
mm
H
mm
d
1.1 mm
L
mm
L tolerance
0/-0.5 mm
L1
mm
S
0.9 mm
Load min
N
Load max
N
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models