??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAH21_24 - Ball Plunger ¡¤ Long Type ¡¤ Resin Ball
Bill of material
ZAH22-M4
Type
Type
Long-resin ball head
Load
Main Material
S45C
Main Body Hardness
30-35HRC mm
Main Body Surface Treatment
Ball Head Material
Polyacetal
Spring Material
SWP-B mm
M
mm
d
2.5 mm
H
0.7 mm
L
15 mm
L tolerance
0/-0.4 mm
V
1.5 mm
S
2.0 mm
Heavy Load (N) min
Heavy Load (N) max
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models