??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAG01_16 - Indexing Pin ¡¤ Standard Type ¡¤ Reset Type
Bill of material
ZAG06-M5
Code
Type
Pin Shape
Thread
Fine Thread
Knob Material
A2017
Knob Surface Treatment
Black Anodic Oxidation
Main Material
Main Body Surface Treatment
Pin Material
Pin Surface Treatment
Pin Hardness
Lock Nut Material
Lock Nut Surface Treatment
Spring Material
SUS631J1
M
mm
Pitch (Fine Teeth)
0.50 mm
D
10 mm
E
8.1 mm
S
5 mm
S tolerance
+0.5/0
d
2.0 mm
D Tolerance
-0.02/-0.04
L
35.0 mm
L1
15 mm
L2
3 mm
L3
14.0 mm
L4
mm
L5
mm
S1
7 mm
S2
mm
SR
mm
Load min (N)
1
Load max (N)
6
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models