??
Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAF63_66 - Fixed pedestal for dividing pin
Bill of material
ZAF64-M12
code
type
Main material
Surface treatment of main body
Thread pin material
Thread pin surface treatment
M
Pitch P
1.5
D
32
M1
M5
d
4.5
d1
7.6
h
4.5
K
21
L
22
L1
26.5
L2
9
H
12
weblink
webxxx
Previews
3D
Dimenze
2D
Stáhnout CAD model