??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAC43_45 - Dividing pin, pull ring type, with locking nut
Bill of material
ZAC43-M6
code
type
Pull ring type, reset type, with nut locking type
Thread
Thick teeth
Main material
Surface treatment of main body
Sales materials
SUS303
Pin hardness
-
Spring material
Locking nut material
Locking nut surface treatment
M
Pitch (coarse teeth)
1.00
d
4
S
4
L1
12
L2
4.5
L3
10
L4
3.2
S1
6
S2
10
F
14
Load min
3 N
Load max
12 N
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models