??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAC31_34 - Positioning Bead
Bill of material
ZAC32-M5
Code
Type
No Lock Type
Type
Metal Ball Head
Load
Main Body Material
Main Body Hardness
Main Body Surface Treatment
Ball Head Material
SUJ2
Bulb Hardness
55HRC~
Spring Material
SWP-B
Proper Temperature
-30~80℃
M
mm
d
3.0 mm
H
0.8 mm
L
12 mm
V (fluoro rubber)
2.0 mm
S
2.5 mm
Load£¨N£©/min
mm
Load£¨N£©/max
mm
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models