??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAB92 - Pin front end
Bill of material
ZAB92-D5A
Code
ZAB92
Types of
Pin front end
front end
Polyacetal
Metal core
SUS304
D
L
5 mm
W
4 mm
M
M2.5 mm
Applicable travel pin
ZAB91-M6-D5 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models