??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAB80_81 - Indexing pin/Flanged type·Self locking type·Spherical shape/Fine tooth
Bill of material
ZAB80-M8
Code
type
Self locking type
type
Pin shape
Spherical shape
thread
Fine tooth
knob material
A2017
knob surface preparation
Black anodizing
subject material
SUM22
subject surface preparation
Blacken
pin material
S45C
pin material
50~60HRC
pin material
Blacken
flange material
SS400
flange surface preparation
Chromate gloss treatment
Locking nut material
Locking nut surface preparation
Spring material
SUS631J1
M
pitch(Fine tooth)
1.0
D
15 mm
E
11.5 mm
S
4 mm
d
4 mm
L
46.0 mm
L1
16 mm
L2
5 mm
L3
14 mm
L4
mm
S1
10 mm
S2
mm
R
2.0 mm
C
20 mm
H
46 mm
f
34 mm
D1
6 mm
load min
2.8 N
load max
8.8 N
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models