??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAB51_52 - Indexing pin Push-to-lock type
Bill of material
ZAB51-M12
Code
Type
No Indentation Nut
The main material
Main Body Surface Treatment
Main Body Hardness
Pin Material
Pin Surface Treatment
Pin hardness
Handle Material
PA (polyamide)
Handle Surface Treatment
-
Spring Material
SUS304
Spring Surface Treatment
-
M
mm
Pitch P(Fine Thread)
1.5
D
19 mm
d
6 mm
B
6 mm
L
38 mm
L1
20 mm
L2
7 mm
S1
21 mm
Load min. ( N )
20
Load max ( N )
30
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models