??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAB01_12 - Indexing Pin
Bill of material
ZAB02-M8
Code
Type
No Knob Type
Type
Thread
Fine Thread
Main Body Material
Main Body Surface Treatment
Pin Material
Pin Hardness
Pin Surface Treatment
Spring Material
SUS631J1
Lock Nut Material
Lock Nut Surface Treatment
M
mm
Fine Pitch Thread
1
E
11.50 mm
d
4 mm
S
4 mm
L
30 mm
L1
16 mm
L2
5
L3
14 mm
L4
4 mm
M1
M3 mm
S1
10 mm
S2
13 mm
R
2 mm
Load£¨N£©/min.
3 mm
Load£¨N£©/max.
9.1 mm
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models