??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAA22 - Latch/Press pull ring type
Bill of material
ZAA22-d5-L10
Code
ZAA22
type
Press pull ring type
ring material
SUS304
pin material
SUS304
Ball head material
SUS304
Ball head hardness
55HRC~
Handle material
SUS304
Button material
SUS304
d
mm
L
mm
D1
5.5 mm
T
6 mm
D
28 mm
d2
11.0 mm
d3
6.5 mm
H
34 mm
V
20 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models