??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAA21 - Pin/press type
Bill of material
ZAA21-d5-L10
code
ZAA21
type
Press type
Main Body Material
SUS303
Main Body Surface Treatment
-
Handle material
aluminium
Handle surface treatment
Oxidized Bright Black
Button Material
aluminium
Button Surface Treatment
Oxidized Blue
d
mm
L
mm
d1
5.54 mm
d2
11.9 mm
T
6 mm
V
23.4 mm
F
16.0 mm
G
5.8 mm
D
20.6 mm
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models