??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAA05 - Plug-Pin
Bill of material
ZAA05-d5-L10
Code
ZAA05
Type
Ejection Protection
Ball Head Material
SUS440C
Bulb Hardness
55HRC~
Pin 1 Material
SUS440C
Pin 2 Material
SUS303
Spring Material
SUS631J1
Knob Material
Nylon
Knob Color
Gray/Orange
d
mm
L
mm
D
38 mm
D1
16 mm
d1
5.5 mm
T
6 mm
V (fluoro rubber)
31.5 mm
Recommended Size Of Matching Holes (Tolerance Class H11)
5 +0.07/0 mm
Shear Load (KN)
24 mm
Weight£¨g£©
30~32 mm
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models