??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAA01 - Pin spring type
Bill of material
ZAA01-d5-L10
CODE
ZAA01
TYPE
Spring type
Ball material
SUS440C
Ball hardness
55HRC~
Pin material
THA
Pin surface treatment
Electroless nickel plating
Handle material
SUM22
Handle surface treatment
Electroless nickel plating
Ring material
SWRH
Ring surface treatment
Nickel plating
d
mm
L
mm
D1
5.5 mm
d2
11 mm
D
25 mm
T
6 mm
V (fluoro rubber)
22 mm
Recommended hole size (tolerance class H11)
5 +0.07/0
Resistance during disassembly (N)
9
Pin shear load (KN)
5
Weight (g)
18~25
webink
Website connection
Previews
3D
Dimenze
2D
Stáhnout CAD model