??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
ZA28MF - 30 degree trapezoidal lead screw anti rotation fastener
Bill of material
ZA28MF-D8-P20
CNSORDERNO
ZA28MF-D8-P20
Code
ZA28MF
texture_of_material
SS400
surface_treatment
Blackening
features
Clamping_handle
DH7
mm
DH7T
+0.015/0
P
mm
L
46 mm
W
12 mm
d
6.5 mm
E
16 mm
F
10 mm
G
9 mm
T
16 mm
d1
6.5 mm
M
M6 mm
H
35.0 mm
R
45 mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models