??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
ZA28J - 30 degree trapezoidal lead screw anti rotation fastener - circular flange type
Bill of material
ZA28JF-D8
CNSORDERNO
Code
Types
Circular_flange_type
texture_of_material
SS400
surface_treatment
features
Clamping_handle
DH7
mm
DH7T
+0.015/0
A
32 mm
B
13 mm
C
9 mm
H
24 mm
h
18 mm
P
23 mm
d
4.5 mm
T
4.0 mm
W
12.0 mm
X
9.0 mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models