??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
ZA28H - 30 degree trapezoidal lead screw anti rotation fastener - opposite flange type
Bill of material
ZA28HF-d10
CNSORDERNO
Code
Types
Opposite flange type·Bearing type
texture_of_material
SS400
surface_treatment
features
Radial_bearing
d
mm
L
25 mm
L1
14 mm
D
30 mm
H
48 mm
T
5 mm
B
10 mm
d1
4.5 mm
X
9.0 mm
b
4 mm
W
32 mm
H1
33 mm
P
23 mm
G
16 mm
DP
6900ZZ
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models