??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
HEFA
Description
ZA23_24_25 - Large digital position display - standard axis type / front axis type / vertical axis type
Bill of material
ZA24RB-1
CNSORDERNO
Code
Types
digit
5 digits
Direction_of_rotation
Cover_material
nylon
colour
Backplane_material
Polyphenylene_ether
Casing_material
1215
surface_treatment
Blackening
enclosure
Black cushion (polyethylene foam)/Set screw blackened(SCM435)
Spindle_pitch
1_turn_display
001.0
Maximum_speed
1000 rpm
Add collar
ZH
mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models