??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 4
HELP_VARIABLE
Company
HEFA
Description
ZA16L_M_N - Nut for 30 degree trapezoidal screw - high strength resin type / resin type
Bill of material
ZA16MR-d10
CNSORDERNO
Code
Types
Main_Body
Rotation_direction
d
mm
P
2 mm
D
20 mm
L1
24 mm
D1
36 mm
T
5 mm
K
4.3 mm
P.C.D.
26 mm
RXTL
KN
INFOTEXT
website
Anteprime
3D
Dimensione
2D
Download modelli CAD