??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
HEFA
Description
ZA16A - Nut for 30 degree trapezoidal lead screw - straight rod type
Bill of material
ZA16AL-d10
CNSORDERNO
Code
Types
Straight_rod_type
Main_Body
flavone
Rotation_direction
d
mm
P
2
D
20 mm
L
20 mm
R
1.0 mm
RXTL
2.06 KN
INFOTEXT
website
Previews
3D
Boyut
2D
CAD modeli indir