??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
ZA14 - 30 degree trapezoidal lead screw - two steps at both ends · right rotation with keyway
Bill of material
ZA14RE-D12-L70-F3-G3-T3-S3-V3.5-Q7-E3.5-C2-J0-B0
CNSORDERNO
Code
Types
Right_hand_keyway_type_with_two_end_steps
Main_Body
Surface_treatment
D
mm
L
mm
Enter value for L
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
G
mm
Enter value for G
mm
cm
inch
ft
T
mm
Enter value for T
mm
cm
inch
ft
S
mm
Enter value for S
mm
cm
inch
ft
V
mm
Enter value for V
mm
cm
inch
ft
Q
mm
E
mm
Enter value for E
mm
cm
inch
ft
C
mm
Enter value for C
mm
cm
inch
ft
J
mm
B
mm
Enter value for B
mm
cm
inch
ft
P
2 mm
MXP
M8X1.0
Add retaining ring groove
AC
3.00 mm
Add_planekeyway
W
0 mm
A
mm
SV
mm
SW
0 mm
SY
mm
Increase_the_diameter_of_the_screw_hole
ME
mm
Increase_the_diameter_of_the_screw_hole
MV
mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models