??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 3
HELP_VARIABLE
Company
HEFA
Description
ZA12 - 30 degree trapezoidal lead screw-b type one end step one end two step type
Bill of material
ZA12AE-D12-L158-F3-G3-S3-V7-R7-E4-X50
CNSORDERNO
Code
Types
One end step, one end two steps Type B
rotation direction
Left-hand_twist_right-hand_twist
Main_Body
Surface_treatment
D
mm
L
mm
Inserisci valore per L
mm
cm
inch
ft
F
mm
T
mm
S
mm
V
mm
R
mm
E
mm
Inserisci valore per E
mm
cm
inch
ft
X
mm
P
2 mm
Increase the follow-up processing of Part R
AR
0.0 mm
SR
mm
SW
0 mm
SY
mm
MR
mm
BR
mm
ZR
0 mm
W
0 mm
A
mm
KR
mm
C
mm
Increase the follow-up processing of Part E
AE
0.0 mm
SE
mm
SW
0 mm
SY
mm
ME
mm
ZE
0 mm
W
0 mm
A
mm
KE
mm
C
mm
Increase the follow-up processing of Part V
BV
mm
KV
mm
C
mm
INFOTEXT
website
Anteprime
3D
Dimensione
2D
Download modelli CAD