??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HEFA
Description
ZA10 - 30 degree trapezoidal lead screw - standard type one end step one end two step type
Bill of material
ZA10RU-D12-L70-F3-T3-S3-Q7-R7-E3.5
CNSORDERNO
Code
Thread rotation direction
Types
One-end-step
Main_Body
Surface_treatment
D
mm
L
mm
Enter value for L
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
T
mm
Enter value for T
mm
cm
inch
ft
S
mm
Enter value for S
mm
cm
inch
ft
Q
mm
R
mm
E
mm
Enter value for E
mm
cm
inch
ft
P
2 mm
Increase the follow-up processing of Part R
AR
0.0 mm
SR
mm
SW
0 mm
SY
mm
MR
mm
BR
mm
ZR
0.0 mm
W
0 mm
A
mm
KR
mm
C
mm
Increase the follow-up processing of Part E
AE
0.0 mm
SE
mm
SW
0 mm
SY
mm
ME
mm
ZE
0.0 mm
W
0.0 mm
A
mm
KE
mm
C
mm
Increase the follow-up processing of Part Q
BQ
mm
KQ
mm
C
mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models