??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
ZA09 - 30 degree trapezoidal lead screw - two end steps with keyway right-hand rotation type
Bill of material
ZA09RE-D12-L70-F3-S3-V7-Q7-C2-J0
CNSORDERNO
Code
Types
Right_hand_keyway_type_with_two_end_steps
Main_Body
Surface_treatment
D
mm
L
mm
Enter value for L
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
S
mm
Enter value for S
mm
cm
inch
ft
V
mm
Q
mm
C
mm
Enter value for C
mm
cm
inch
ft
J
mm
P
2 mm
Add_planekeyway
AC
0.0 mm
A
mm
W
0 mm
SV
mm
SW
0 mm
SY
mm
Increase_the_diameter_of_the_screw_hole
MV
mm
Increase_the_diameter_of_the_screw_hole
MQ
mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models