??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
ZA07 - 30 degree trapezoidal lead screw-b type, one end, two steps type
Bill of material
ZA07AE-D12-L158-F3-G3-V7-E4-X50
CNSORDERNO
Code
Types
One-end-step
Thread rotation direction
Left-hand_twist_right-hand_twist
Main_Body
Surface_treatment
D
mm
L
mm
Enter value for L
mm
cm
inch
ft
F
mm
G
mm
V
mm
E
mm
Enter value for E
mm
cm
inch
ft
X
mm
P
2 mm
Add_planekeyway
AE
0.0 mm
ZE
0.0 mm
W
0 mm
A
mm
SE
mm
SW
0 mm
SY
mm
Increase keyway
KE
mm
C
mm
Increase keyway
KV
mm
C
mm
Increase_the_diameter_of_the_screw_hole
MC
mm
Increase_the_diameter_of_the_screw_hole
ME
mm
Increase_external_thread
BV
mm
io
website
Previews
3D
Dimension
2D
Download CAD models