??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
ZA06 - 30 degree trapezoidal lead screw-A type, two steps at one end
Bill of material
ZA06AE-D12-L158-T3-S3-Q7-E4-X50
CNSORDERNO
Code
Types
One-end-step
Thread rotation direction
Left-hand_twist_right-hand_twist
Main_Body
Surface_treatment
D
mm
L
mm
Enter value for L
mm
cm
inch
ft
T
mm
S
mm
Q
mm
E
mm
Enter value for E
mm
cm
inch
ft
X
mm
P
2 mm
Add_planekeyway
AE
0.0 mm
ZE
mm
W
0 mm
A
mm
SE
mm
SW
0 mm
SY
mm
Increase keyway
KE
mm
C
mm
Increase keyway
KQ
mm
C
mm
Increase_the_diameter_of_the_screw_hole
MC
mm
Increase_the_diameter_of_the_screw_hole
ME
mm
Increase_external_thread
BC
mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models