??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
HEFA
Description
ZA04 - 30 degree trapezoidal lead screw - step type at one end
Bill of material
ZA04LE-D10-L40-S3-Q6
CNSORDERNO
Code
Thread rotation direction
Types
One-end-step
Main_Body
Surface_treatment
D
mm
L
mm
Enter value for L
mm
cm
inch
ft
S
mm
Enter value for S
mm
cm
inch
ft
Q
mm
X
mm
P
2 mm
Add_planekeyway
ZQ
0 mm
W
0 mm
A
mm
FC
mm
FW
mm
FY
2.0 mm
SC
mm
SW
0 mm
SY
mm
KC
mm
C
mm
Increase_the_diameter_of_the_screw_hole
MC
mm
Increase_the_diameter_of_the_screw_hole
MQ
mm
Increase_external_thread
BC
mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models