??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HEFA
Description
ZA01 - For 30 degree trapezoidal lead screw support assembly
Bill of material
ZA01RU-D12-L70-S2
CNSORDERNO
Code
Thread rotation direction
Types
Support_Assembly
Main_Body
Surface_treatment
D
mm
L
mm
Enter value for L
mm
cm
inch
ft
S
mm
Enter value for S
mm
cm
inch
ft
F
10 mm
R
8 mm
e
5.0 mm
et
+0.075/0 mm
m(0~+0.14)
0.70 mm
B
7 mm
T
26 mm
Q
8 mm
W
11 mm
MXP
8x1.0 mm
E
6 mm
p
2 mm
Cancel_support_side_ring_slot/r_part
Add_planekeyway
Add keyway
ZE
0 mm
W
mm
A
mm
FE
mm
FW
mm
FY
0 mm
SE
mm
SW
0 mm
SY
mm
KE
mm
C
mm
Increase_the_diameter_of_the_screw_hole
ME
mm
Increase_the_diameter_of_the_screw_hole
MR
mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models