??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
ZA-CS 25 - Intermediate stop
Bill of material
50224670 Intermediate stop ZA-CS 25
Order number
50224670
Type
ZA-CS 25
Function
Moving direction
Pivoting angle (plug)
90 °
Cylinder
12 mm
Weight
1.356 kg
Operating pressure
4...8 bar
Air connect
M5
CTN Huttwil
84798992
CTN Amberg
84799070
Previews
3D
Dimension
2D
Download CAD models