??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
ZA-CS 20 - Intermediate stop
Bill of material
50205054 Intermediate stop ZA-CS 20
Order number
50205054
Type
ZA-CS 20
Function
Moving direction
Pivoting angle (plug)
90 °
Cylinder
6 mm
Weight
0.510 kg
Operating pressure
4..8 bar
Air connect
M5 mm
CTN Huttwil
84798992
CTN Amberg
84799070
Previews
3D
Dimension
2D
Download CAD models