??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
STRACK
Description
Z7703 - Flowmeter
Bill of material
Z7703-5
PDF-INFO
PDF
(Typ)
(DFmin)
l/min
(DFmax)
l/min
(D)
23 mm
(d1)
13.5 mm
(L)
176 mm
(L1)
33 mm
(d2)
13.5 mm
Price (Euro/1)
Euro/1
Art.No.
Previews
3D
Dimension
2D
Download CAD models