??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
STRACK
Description
Z7675 - Endschalter, innenliegend, bis 200C
Bill of material
Z7675
PDF-INFO
PDF
(A)
22 mm
(A1)
6 mm
(B)
16.5 mm
(BM)
4 mm
(DB)
5.5 mm
(DM)
3 mm
(DS)
11 mm
(DS1)
10 mm
(DS2)
8 mm
(L)
80 mm
(L1)
60 mm
(LS)
70 mm
(LS1)
13 mm
(R)
5 mm
(SA)
0.5 mm
(TS1)
6 mm
(W)
90 mm
Price (Euro/1)
Euro/1
Art.No.
150415
Previews
3D
Dimension
2D
Download CAD models