??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
STRACK
Description
Z7429L - Anschlussbox ohne Steckereinsaetze
Bill of material
Z7429L-1
PDF-INFO
PDF
(Type)
(A)
mm
(B)
mm
(a1)
mm
(b1)
56 mm
(H)
95 mm
(h1)
52 mm
(BG)
mm
(AS)
mm
(ASA)
mm
(ASB)
32 mm
(VAR)
Price (Euro/1)
Euro/1
Art.No.
Previews
3D
Dimension
2D
Download CAD models