??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
STRACK
Description
Z5263 - Counter mechanical
Bill of material
Z5263-38-24.5-48
PDF-INFO
PDF
(B)
38 mm
(H)
24.5 mm
(L)
48 mm
(L1)
24 mm
(L2)
28 mm
(R)
8 mm
(s_min)
3.5 mm
Price (Euro/1)
Euro/1
Art.No.
600780
Previews
3D
Dimension
2D
Download CAD models