??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
STRACK
Description
Z5260_INS - Counter mechanical_INS
Bill of material
Z5260_INS-50-38-24.5
PDF-INFO
PDF
(L)
50 mm
(B)
38 mm
(D)
24.5 mm
(H)
7.5 mm
Price (Euro/1)
Euro/1
Art.No.
Previews
3D
Dimension
2D
Download CAD models