??
Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
STRACK
Description
Z42900 - 2K Schiebereinheit
Bill of material
Z42900-32-20-2343-80 L3=10
PDF-INFO
PDF
(B1)
32 mm
(t1)
20 mm
(Mat)
(L1)
80.0 mm
Länge
mm
Enter value for L3
Länge
mm
cm
inch
ft
(B2)
30 mm
(S)
3 mm
(PPATH)
sn03016101.prj
Preis (Euro/1)
Euro/1
Art.-Nr.
Previews
3D
尺寸
2D
下載CAD模型