dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z42020-25-25-80
STRACK
06. Entformungselemente - direkt, Schiebereinheiten Formen
6.1. Schieberelemente
Powered by
CAD模型選擇
{strack/entd_kat/entd_01/sn030190.prj},{NB=Z42020-25-25-80 Grundplatte},{PDF=PDF},{TYPE=25-25-80},{B1=55},{T1=14},{L1=80},{B2=25},{B3=43},{B4=11.0},{B5=13.0},{T2=6},{L2=65},{L3=32},{L4=41},{L5=28},{L6=20.0},{L7=20.0},{D1=4},{D2=4.6},{D3=6},{D4=5.5},{M=M5},{DN=5},{SN3500_L=20},{TL=19},{Z3158_D=4},{B6=33},{TB=25},{SNPR=MIN},{ARTNR= }
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 33
HELP_VARIABLE
Company
STRACK
Description
Z42020 - Grundplatte
Bill of material
Z42020-25-25-80
PDF-INFO
PDF
(Type)
25-25-80
25-25-80
mm
(B1)
55
55
mm
(t1)
14
14
mm
(L1)
80
80
mm
(B2)
25
25
mm
(B3)
43
43
mm
(B4)
11.0
11.0
mm
(B5)
13.0
13.0
mm
(t2)
6
6
mm
(L2)
65
65
mm
(L3)
32
32
mm
(L4)
41
41
mm
(L5)
28
28
mm
(L6)
20.0
20.0
mm
(L7)
20.0
20.0
mm
(D1)
4
4
mm
(D2)
4.6
4.6
mm
(D3)
6
6
mm
(D4)
5.5
5.5
mm
(M)
M5
M5
(DN)
5
5
mm
(SN3500_L)
20
20
mm
(TL)
19
19
mm
(Z3158_D)
4
4
mm
(B6)
33
33
mm
(TB)
25
25
mm
Preis (Euro/1)
Euro/1
Art.-Nr.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型