??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
STRACK
Description
Z139-100 - Venting plug
Bill of material
Z139-100-50-25
PDF-INFO
PDF
(B)
50 mm
(S)
25 mm
(A)
100.0 mm
Price (Euro/1)
Euro/1
Art.No.
10041477
Previews
3D
Dimension
2D
Download CAD models