??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Heinrich Schulte
Description
Z059698-00280 - Finishing set shower mixer alpha_300
Bill of material
Finishing set shower mixer Z059698-00280
Article number
Z059698-00280
Level of Detail
Company/Manufacturer name
Heinrich Schulte GmbH & Co. KG
Fitting Type
Finishing set shower mixer
Product description
Finishing set shower mixer black matt noise test mark PA-IX 7389/IIB with installation depth adjustment control housing +/- 18 degrees adjustable intrinsically safe against backflow
Line
alpha_300
GTIN
4020929211765
Product-preview
Long text
Finishing set shower mixer black matt rosette width 178 mm cartridge 35 mm with hot water limiter materials according to drinking water regulations and FEA lever metal noise test mark PA-IX 7389/IIB installation with Tec-box with installation depth compensation control housing +/- 18 degrees adjustable intrinsically safe against backflow optional accessories with pipe aerator
Weight
2,470 kg
Quantity per packaging unit
1
Goods number/Customs tariff number
84818011
Data sheet
Click here
Assembly instruction
Click here
Manufacturer's web address
www.heinrichschulte.com
Model
Finishing section
With temperature limit
Yes
Connection supply
Other
Basic colour
Black
Build-in depth
60 - 85
Backflow safeguard according to EN 1717
EB
With hot water saving function
No
Max. tap capacity (at 300 kPa)
15.09
Temperature limit retrofittable
No
Hot water saving function retrofittable
No
Thermostatic
No
Suitable for bath (wall built-in)
No
Suitable for bath edge/tiled edge
No
Suitable for shower
Yes
Suitable for washbasin (wall built-in)
No
Suitable for washbasin (high back wall built-in)
No
Suitable for kitchen
No
Number of grips
Single-grip
Locking mechanism
Cartouche, ceramic
Material finishing piece
Brass
Surface protection finishing piece
Coated
Surface treatment finishing piece
Polished
Connection size supply
Other
Anzahl der ausgehenden Anschlüsse
1
With outlet
No
With fastening facility for front wall installation
No
Extension set available
Yes
With shower set
No
Accent colour
Black
Water saving position
No
With diverter unit
No
Type approval according to BBR/EKS
No
Previews
3D
2D
Download CAD models