??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Heinrich Schulte
Description
Z059602-00280 - Shower mixer alpha_300
Bill of material
Shower mixer Z059602-00280
Article number
Z059602-00280
LOD Level
Company/Manufacturer name
Heinrich Schulte GmbH & Co. KG
Fitting Type
Shower mixer
Product description
Shower mixer black matt s-connections 1/2" shower outlet 1/2" DIN DVGW noise test mark PA-IX 7200/IIA intrinsically safe against backflow for flow heaters suitable without shower set
Line
alpha_300
GTIN
4020929423205
Product-preview
Long text
Shower mixer black matt center distance 135 - 165 mm s-connections 1/2" shower outlet 1/2" cartridge 35 mm open with hot water and flow limiter materials according to drinking water regulations and FEA lever metal DIN DVGW noise test mark PA-IX 7200/IIA for wall mounting intrinsically safe against backflow for flow heater suitable without shower set
Weight
1,400 kg
Quantity per packaging unit
1
Goods number/Customs tariff number
84819000
Data sheet
Click here
Assembly instruction
Click here
Certification
Click here
Manufacturer's web address
www.heinrichschulte.com
Mounting method
Wall
Surface protection
Coated
With temperature limit
Yes
Connection supply
External thread
Basic colour
Black
With couplers
No
Backflow safeguard according to EN 1717
EB
With hot water saving function
No
Max. tap capacity (at 300 kPa)
12.45
Temperature limit retrofittable
No
Hot water saving function retrofittable
No
Thermostatic
No
Outlet location
Downwards
Number of grips
Single-grip
Locking mechanism
Cartouche, ceramic
Connection size supply
1/2 inch
With outlet
No
Material tap
Brass
With grips
Yes
With fixed main shower
No
Temperature blocking (38 °C)
No
Cool housing
No
Centre distance
150
With shower set
No
Volume supply class
None
Nominal diameter outlet
1/2 inch
Accent colour
Black
Water saving position
No
Tap nozzle
Open
With diverter unit
No
Pressure-compensating
No
Surface treatment
Polished
Sound class according to DIN-52 218
Group II, <=30 dB(A)
KIWA certified
No
Type approval according to BBR/EKS
No
Previews
3D
2D
CAD modeli indir