??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Heinrich Schulte
Description
Z059510-00280 - Bath spout alpha_300
Bill of material
Bath spout Z059510-00280
Article number
Z059510-00280
Level of Detail
Company/Manufacturer name
Heinrich Schulte GmbH & Co. KG
Fitting Type
Bath spout
Product description
Bath spout black matt aerator flow class A with rosette for wall seal for wall connection 1/2"
Line
alpha_300
GTIN
4020929417525
Product-preview
Long text
Bath spout black matt reach 190 mm materials according to drinking water regulations and FEA aerator flow class A for wall mounting with rosette for wall sealing for wall connection 1/2"
Weight
0,800 kg
Quantity per packaging unit
1
Goods number/Customs tariff number
84818079
Data sheet
Click here
Assembly instruction
Click here
Certification
Click here
Manufacturer's web address
www.heinrichschulte.com
Mounting method
Wall
Model
Pipe
Shape
Straight
Surface protection
Coated
Overhang length
188
Extendable
No
Build-in height
50
Build-in width
50
Material
Brass
Connection supply
External thread
Basic colour
Black
Connection size supply
1/2 inch
Total construction height
52
Construction height, underside of tap nozzle
54
Rotating nozzle
No
With waste operation
No
With rosette
Yes
Rotating spout
No
Accent colour
Black
Tap nozzle
Anti-splash jet nozzle
With diverter unit
No
Surface treatment
Polished
预览
3D
2D
下载CAD模型