??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Heinrich Schulte
Description
Z059510-00010 - Bath spout alpha_300
Bill of material
Bath spout Z059510-00010
Article number
Z059510-00010
Level of Detail
Company/Manufacturer name
Heinrich Schulte GmbH & Co. KG
Fitting Type
Bath spout
Product description
Bath spout chrome aerator flow class A with rosette for wall seal for wall connection 1/2"
Line
alpha_300
GTIN
4020929595100
Product-preview
Long text
Bath spout chrome reach 190 mm materials according to drinking water regulations and FEA aerator flow class A for wall mounting with rosette for wall sealing for wall connection 1/2"
Web link
https://heinrichschulte.de/produkt/alpha_300-wanneneinlauf/
Weight
0,800 kg
Quantity per packaging unit
1
Goods number/Customs tariff number
84818079
SCIP-Number
bc85bbe7-1ef2-47fd-8309-d28cc6d2031d
Data sheet
Click here
Assembly instruction
Click here
Certification
Click here
Manufacturer's web address
www.heinrichschulte.com
Mounting method
Wall
Model
Pipe
Shape
Straight
Surface protection
Chrome
Overhang length
188
Extendable
No
Build-in height
50
Build-in width
50
Material
Brass
Connection supply
External thread
Basic colour
Chrome
Connection size supply
1/2 inch
Total construction height
52
Construction height, underside of tap nozzle
54
Rotating nozzle
No
With waste operation
No
With rosette
Yes
Rotating spout
No
Accent colour
Chrome
Tap nozzle
Anti-splash jet nozzle
With diverter unit
No
Surface treatment
Polished
Previews
3D
2D
Download CAD models