您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Finishing set bath shower mixer Z059498-00010
Heinrich Schulte
bath mixers/accessoires
alpha_300
Powered by
CAD模型選擇
{heinrichschulte/badarmaturen_accessoires/alpha_300/z059498-00010.prj},{NB=Fertigbauset Wannenarmatur Z059498-00010 350},{ARTNR=Z059498-00010},{HS=Heinrich Schulte GmbH & Co. KG},{AT=Fertigbauset Wannenarmatur},{PB=Fertigbauset Wannenarmatur chrom Umstellung automatisch Geräuschprüfzeichen PA-IX 7390/IIBC mit Montagetiefenausgleich Steuergehäuse +/- 18 Grad verstellbar eigensicher gegen Rückfließen},{PBDOC=z059498-00010_pb.html},{S=alpha_300},{GTIN=4020929594981},{PP=z059498-00010.png},{LODLEVEL=350}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Heinrich Schulte
Description
Z059498-00010 - Finishing set bath shower mixer alpha_300
Bill of material
Finishing set bath shower mixer Z059498-00010
Article number
Z059498-00010
Level of Detail
350
300
200
350
300
200
Company/Manufacturer name
Heinrich Schulte GmbH & Co. KG
Fitting Type
Finishing set bath shower mixer
Product description
Finishing set bath shower mixer chrome automatic diverter noise test mark PA-IX 7390/IIBC with installation depth compensation control housing +/- 18 degrees adjustable intrinsically safe against backflow
Line
alpha_300
GTIN
4020929594981
Product-preview
Long text
Finishing set bath shower mixer chrome rosette width 180 mm cartridge 35 mm with hot water limiter automatic diverter materials according to drinking water regulations and FEA lever metal noise test mark PA-IX 7390/IIBC installation with Tec-box with installation depth compensation control housing +/- 18 degrees adjustable intrinsically safe against backflow optional accessories with pipe aerator
Web link
https://heinrichschulte.de/produkt/alpha_300-fuer-tec-box-fertigbauset-wannenarmatur/
Weight
2,520
kg
Quantity per packaging unit
1
Goods number/Customs tariff number
84818011
SCIP-Number
08d3d4d1-a215-49bc-8601-ad8beb12284c
Data sheet
Click here
Assembly instruction
Click here
Manufacturer's web address
www.heinrichschulte.com
Model
Finishing section
With temperature limit
Yes
Connection supply
Other
Build-in depth
60 - 85
Backflow safeguard according to EN 1717
EB
With hot water saving function
No
Max. tap capacity (at 300 kPa)
15.75
Temperature limit retrofittable
No
Hot water saving function retrofittable
No
Thermostatic
No
Suitable for bath (wall built-in)
Yes
Suitable for bath edge/tiled edge
No
Suitable for shower
Yes
Suitable for washbasin (wall built-in)
No
Suitable for washbasin (high back wall built-in)
No
Suitable for kitchen
No
Number of grips
Single-grip
Locking mechanism
Cartouche, ceramic
Material finishing piece
Brass
Surface protection finishing piece
Chrome
Surface treatment finishing piece
Polished
Connection size supply
Other
Number of outgoing connections
2
With outlet
No
With fastening facility for front wall installation
No
Extension set available
Yes
With shower set
No
Water saving position
No
With diverter unit
Yes
Type approval according to BBR/EKS
No
Previews
3D
2D
下載CAD模型
生成CAD模型