??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Heinrich Schulte
Description
Z059221-00280 - Bidet mixer alpha_300
Bill of material
Bidet mixer Z059221-00280
Article number
Z059221-00280
Level of Detail
Company/Manufacturer name
Heinrich Schulte GmbH & Co. KG
Fitting Type
Bidet mixer
Product description
Bidet mixer black matt flexible hoses 3/8" DIN DVGW aerator flow class A swiveling noise test mark P-IX 7199/IZ with drain fitting 1 1/4" with mounting kit
Line
alpha_300
GTIN
4020929423595
Product-preview
Long text
Bidet mixer black matt reach 100 mm height to aerator 65 mm maximum height 130 mm cartridge 35 mm open with hot water and flow limiter materials according to drinking water regulations and FEA lever metal flexible hoses 3/8" DIN DVGW aerator Flow class A swiveling noise test mark P-IX 7199/IZ for wash basins with drain fitting 1 1/4" with mounting kit
Weight
2,220 kg
Quantity per packaging unit
1
Goods number/Customs tariff number
84818011
Data sheet
Click here
Assembly instruction
Click here
Certification
Click here
Manufacturer's web address
www.heinrichschulte.com
Surface protection
Coated
With temperature limit
Yes
Connection supply
Hose (gland nut)
Basic colour
Black
With hot water saving function
No
Max. tap capacity (at 300 kPa)
11.712
Temperature limit retrofittable
No
Hot water saving function retrofittable
No
With retractable chain
No
Thermostatic
No
Number of grips
Single-grip
Locking mechanism
Cartouche, ceramic
Connection size supply
3/8 inch
Outlet overhang length
101
Material tap
Brass
Outlet model
Rotating, top
Total construction height
127
Construction height, underside of tap nozzle
63
With grips
Yes
Extendible outlet with aerator
No
Extendible outlet with hand shower
No
With backflow safeguard
No
Number of tap holes
1-hole
With waste unit
Yes
Volume supply class
A
With hand shower
No
Accent colour
Other
Water saving position
No
Tap nozzle
Anti-splash spout with ball joint
Surface treatment
Polished
Sound class according to DIN-52 218
Group I, <=20 dB(A)
KIWA certified
No
Type approval according to BBR/EKS
No
Previews
3D
2D
Download CAD models