??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Heinrich Schulte
Description
Z059165-00010 - Wash basin mixer XL low pressure alpha_300
Bill of material
Wash basin mixer XL low pressure Z059165-00010
Article number
Z059165-00010
LOD Level
Company/Manufacturer name
Heinrich Schulte GmbH & Co. KG
Fitting Type
Wash basin mixer XL low pressure
Product description
Wash basin mixer XL low pressure chrome flexible hoses 3/8" DIN DVGW aerator low pressure for non-pressurized hot water heaters with waste set 1 1/4" with fastening set with flow limiter 5 l/min
Line
alpha_300
GTIN
4020929591669
Product-preview
Long text
Wash basin mixer XL low pressure chrome reach 120 mm height up to aerator 95 mm maximum height 160 mm cartridge 35 mm with hot water and flow limiter materials according to drinking water regulations and FEA lever metal flexible hoses 3/8" DIN DVGW aerator low pressure for standing installation for non-pressurized hot water heaters with waste set 1 1/ 4" with mounting kit with flow limiter 5 l/min
Web link
https://heinrichschulte.de/produkt/alpha_300-mit-ablaufgarnitur-waschtischarmatur-xl-niederdruck/
Weight
2,050 kg
Quantity per packaging unit
1
Goods number/Customs tariff number
84818011
SCIP-Number
243d6493-ee93-4ebc-b8a0-07c36f156499
Data sheet
Click here
Assembly instruction
Click here
Certification
Click here
Manufacturer's web address
www.heinrichschulte.com
Mounting method
Top/tap hole
Surface protection
Chrome
With temperature limit
No
Connection supply
Hose (gland nut)
Basic colour
Chrome
With couplers
No
With hot water saving function
No
Max. tap capacity (at 300 kPa)
5.46
Temperature limit retrofittable
No
Hot water saving function retrofittable
No
Cold start function
No
Thermostatic
No
Number of grips
Single-grip
Locking mechanism
Cartouche, ceramic
Connection size supply
3/8 inch
Outlet overhang length
122
Material tap
Brass
Low-pressure model
Yes
With rosettes/cover plate
No
Outlet model
Fixed
Total construction height
161
Construction height, underside of tap nozzle
93
Includes
Waste unit
With grips
Yes
With stop valve for external equipment
No
Number of tap holes
1-hole
Volume supply class
None
With hand shower
No
Type of outlet
Cast
Accent colour
Chrome
Water saving position
No
Tap nozzle
Anti-splash jet nozzle
Surface treatment
Polished
Type approval according to BBR/EKS
No
Previews
3D
2D
Download CAD models