??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Heinrich Schulte
Description
Z059108-00280 - Finishing set wash basin wall mounted mixer alpha_300
Bill of material
Finishing set wash basin wall mounted mixer Z059108-00280
Article number
Z059108-00280
Level of Detail
Company/Manufacturer name
Heinrich Schulte GmbH & Co. KG
Fitting Type
Finishing set wash basin wall mounted mixer
Product description
Finishing set wash basin wall mounted mixer black matt, aerator, flow rate class A, with installation depth compensation with spout
Line
alpha_300
GTIN
4020929292375
Product-preview
Long text
Finishing set wash basin wall mounted mixer black matt reach 185 mm rosette width 180 mm materials according to drinking water regulations and FEA lever metal aerator flow rate class A installation with Tec-box_wt with installation depth compensation with spout
Weight
1,730 kg
Quantity per packaging unit
1
Goods number/Customs tariff number
84818011
Data sheet
Click here
Assembly instruction
Click here
Certification
Click here
Manufacturer's web address
www.heinrichschulte.com
Model
Finishing section
With temperature limit
No
Connection supply
External thread
Basic colour
Black
With hot water saving function
No
Temperature limit retrofittable
No
Hot water saving function retrofittable
No
Thermostatic
No
Suitable for bath (wall built-in)
No
Suitable for bath edge/tiled edge
No
Suitable for shower
No
Suitable for washbasin (wall built-in)
Yes
Suitable for washbasin (high back wall built-in)
No
Suitable for kitchen
No
Number of grips
Single-grip
Material finishing piece
Brass
Surface protection finishing piece
Coated
Surface treatment finishing piece
Polished
Connection size supply
1/2 inch
Anzahl der ausgehenden Anschlüsse
0
With outlet
Yes
Outlet overhang length
186
With fastening facility for front wall installation
No
Extension set available
Yes
With shower set
No
Volume supply class
A
Accent colour
Black
Water saving position
No
With diverter unit
No
Type approval according to BBR/EKS
No
Previews
3D
2D
Download CAD models