??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Heinrich Schulte
Description
Z059101-00010 - Wash basin mixer XL alpha_300
Bill of material
Wash basin mixer XL Z059101-00010
Article number
Z059101-00010
LOD Level
Company/Manufacturer name
Heinrich Schulte GmbH & Co. KG
Fitting Type
Wash basin mixer XL
Product description
Wash basin mixer XL chrome flexible hoses 3/8" DIN DVGW aerator 7 l/min DIN DVGW noise test mark PA-IX 7198/IO without waste set with fastening set
Line
alpha_300
GTIN
4020929591010
Product-preview
Long text
Wash basin mixer XL chrome reach 120 mm height up to aerator 95 mm maximum height 160 mm cartridge 35 mm open with hot water and flow limiter Materials according to drinking water regulations and FEA lever metal flexible hoses 3/8" DIN DVGW aerator 7 l/min DIN DVGW noise test mark PA-IX 7198 /IO for standing installation without drain fitting with mounting kit
Web link
https://heinrichschulte.de/produkt/alpha_300-ohne-ablaufgarnitur-waschtischarmatur-xl/
Weight
1,800 kg
Quantity per packaging unit
1
Goods number/Customs tariff number
84818011
SCIP-Number
afbf863e-b536-4544-be7d-8688d6f453bd
Data sheet
Click here
Assembly instruction
Click here
Certification
Click here
Manufacturer's web address
www.heinrichschulte.com
Mounting method
Top/tap hole
Surface protection
Chrome
With temperature limit
Yes
Connection supply
Hose (gland nut)
Basic colour
Chrome
With couplers
No
With hot water saving function
No
Max. tap capacity (at 300 kPa)
7
Temperature limit retrofittable
No
Hot water saving function retrofittable
No
Cold start function
No
Thermostatic
No
Number of grips
Single-grip
Locking mechanism
Cartouche, ceramic
Connection size supply
3/8 inch
Outlet overhang length
122
Material tap
Brass
Low-pressure model
No
With rosettes/cover plate
No
Outlet model
Fixed
Total construction height
162
Construction height, underside of tap nozzle
93
With grips
Yes
With stop valve for external equipment
No
Number of tap holes
1-hole
With hand shower
No
Type of outlet
Cast
Accent colour
Chrome
Water saving position
No
Tap nozzle
Anti-splash jet nozzle
Surface treatment
Polished
Sound class according to DIN-52 218
Group I, <=20 dB(A)
Type approval according to BBR/EKS
No
미리보기
3D
2D
CAD모델 다운로드